HUBBELL CANADA
Image of S1SFBAVCR SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SFBAVCR

In-Floor Delivery Systems, SystemOne, A\V Round Flush Floorboxes, Galvanized Stamped Steel, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

  • Corrosion-Resistant Galvanized Stamped Steel Flush Round Floorbox
  • For Use In Concrete Floors
  • 3.50" Minimum Depth of Pour
  • Box Includes Installation Cover

Preglavanized Galvanized Stamped Steel Box with PVC Riser; Concentric Knock-Outs; Corrosion Resistant

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

S1SFBAVCR

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Cast Into Concrete

Type

AV Box

UPC

783585546124

Dimensions

Dimensions

7.5 in x 9.5 in x 3 in

Height

3 in

Length

7.5 in

Width

9.5 in

Conductor Related

Cable Entry

Through Top

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Cast Into Concrete