HUBBELL CANADA
SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box
Image of S1PTFITJ SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box
Image of S1PTFITJ SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box
Image of S1PTFITJ SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box
Image of S1PTFITJ SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box
Image of S1PTFITJ SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box

SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTFITJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage, with Junction Box

  • 4" Fire-Rated Poke-Through
  • For use with Universal Flange/Cover Assemblies and Subplates
  • (1) 1" EMT for Power
  • (1) 1" EMT Stem for Low Voltage
  • Includes Junction Box

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PTFITJ

EU RoHS Indicator

Item Type

4" Fire-Rated Poke Through Component

Knockouts

In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

No Devices

Product Family

SystemOne

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Fittings

UPC

783585373010

Dimensions

Weight

6.42 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus Listed

Configuration

Knockouts

In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Number Of Outlets

No Devices

Logistics

Carton Quantity

1

Pallet Quantity

40