HUBBELL CANADA
Image of S1RPLUG075ALU SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1RPLUG075ALU

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

Replacement 3/4" Replacement Plug for Furniture Feed Covers

Standard Product

General

Application

Through Floor Delivery, Replacement Plug

Catalog Number

S1RPLUG075ALU

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Type

Mounts to Furniture Feed Cover

Number Of Outlets

None

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Flush Fire Rated Poke Through Components

UPC

783585443652

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

None