
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPTL
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SPTL
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) 1.60" Opening for Hubbell 20A or 30A Twist-Lock Receptacles, (2) Hubbell Flush Keystone Openings
Specifications
Type
Sub Plate
UPC
783585371436
Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) 1.60" Opening for Hubbell 20A or 30A Twist-Lock Receptacles, (2) Hubbell Flush Keystone Openings
Carton Quantity
1