HUBBELL CANADA
Image of S1SPDU2IM SystemOne, Sub-Plate, (1) Duplex Opening, (2) Flush Hubbell Keystone Openings and 1.5-Unit Recessed Hubbell iSTATION Opening, Black

SystemOne, Sub-Plate, (1) Duplex Opening, (2) Flush Hubbell Keystone Openings and 1.5-Unit Recessed Hubbell iSTATION Opening, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPDU2IM

In-Floor Delivery Systems, SystemOne, Sub-Plate, (1) Duplex Opening, (2) Flush Hubbell Keystone Openings and 1.5-Unit Recessed Hubbell iSTATION Opening, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Catalog Number

S1SPDU2IM

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) Duplex Opening, (2) Flush Hubbell Keystone Openings and 1.5-Unit Recessed Hubbell iSTATION Opening

Type

UPC

783585371764

Dimensions

Dimensions

5.36 in x 5.36 in x 2.31 in

Height

2.31 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) Duplex Opening, (2) Flush Hubbell Keystone Openings and 1.5-Unit Recessed Hubbell iSTATION Opening

Logistics

Carton Quantity

5

Pallet Quantity

660