
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPAMM20
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SPAMM20
Color
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(2) Hubbell Flush Keystone Openings and (1) StyleLine Decorator Data Opening, Single 20A, 125V Receptacle
Type
Sub Plate
UPC
783585347141
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
(2) Hubbell Flush Keystone Openings and (1) StyleLine Decorator Data Opening, Single 20A, 125V Receptacle
Carton Quantity
10