HUBBELL CANADA
Image of S1SP4X415 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Hubbell Keystone Openings, Black

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Hubbell Keystone Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP4X415

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Hubbell Keystone Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SP4X415

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Type

Sub Plate

UPC

783585315478

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings