HUBBELL CANADA
Image of S1SP4X4PA15 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Panduit Mini Com Openings, Black

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Panduit Mini Com Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP4X4PA15

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 15 Foot Leads, (4) Panduit Mini Com Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

General

Catalog Number

S1SP4X4PA15

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings

Style

Sub-Plates

UPC

783585222189

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Panduit Mini Com Openings