HUBBELL CANADA
Image of S1SP4X430 SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 30 Foot Leads, (4) Hubbell Keystone Openings, Black

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 30 Foot Leads, (4) Hubbell Keystone Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SP4X430

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles with 30 Foot Leads, (4) Hubbell Keystone Openings, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Catalog Number

S1SP4X430

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Type

UPC

783585371610

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings