HUBBELL CANADA
Image of S1SPMAXC SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPMAXC

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

General

Application

Flush SystemOne Installation

Catalog Number

S1SPMAXC

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle

Type

Sub Plate

UPC

783585545677

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Siemon MAX Modules, Controlled Single 20A, 125V Receptacle