HUBBELL CANADA
Image of S1SPMAX SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPMAX

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Catalog Number

S1SPMAX

Color

Construction

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Seimon® Max & Power
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Type

UPC

783585371245

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle

Logistics

Carton Quantity

1

Pallet Quantity

195