HUBBELL CANADA
Image of S1SPEXT1C SystemOne, Sub-Plate, Recessed Opening for (3) FSR IPS or Extron Single MAAP Series Adapter Plates, Controlled Single 20A, 125V Receptacle, Black

SystemOne, Sub-Plate, Recessed Opening for (3) FSR IPS or Extron Single MAAP Series Adapter Plates, Controlled Single 20A, 125V Receptacle, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPEXT1C

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (3) FSR IPS or Extron Single MAAP Series Adapter Plates, Controlled Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle

General

Application

Flush SystemOne Installation

Catalog Number

S1SPEXT1C

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (3) FSR IPS or Extron Single MAAP Series Adapter Plates, Controlled Single 20A, 125V Receptacle

Type

4" Flush

UPC

783585545622

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (3) FSR IPS or Extron Single MAAP Series Adapter Plates, Controlled Single 20A, 125V Receptacle