HUBBELL CANADA
Image of S1SPFFTAL SystemOne, Tile Furniture Feed Cover/Flange, Aluminum Powder Paint Finish

SystemOne, Tile Furniture Feed Cover/Flange, Aluminum Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPFFTAL

SystemOne Tile Furniture Feed Cover/Flange Powder Paint Finish

  • Powder Coat Painted Tile Furniture Feed Cover/Flange
  • (1) ¾" Threaded Hub for Power and (1) 2" Threaded Hub for Data
  • Includes (1) ¾" and (1) 2" Liquidtight Conduit Connectors
  • Complies with ADA

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

General

Application

Catalog Number

S1SPFFTAL

Color

Construction

Cover Shape

Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Furniture Feed Cover/Flange- Tile
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Style

Cover Flanges

Type

Type of Use

Tile, Furniture Feed

Typical Application

Tile, Furniture Feed

UPC

783585371801

Dimensions

Length

5.62 in

Width

5.62 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

10