HUBBELL CANADA
Image of S1CFCAL SystemOne Universal Cover Carpet Flange Assembly, Aluminum Powder Paint Finish

SystemOne Universal Cover Carpet Flange Assembly, Aluminum Powder Paint Finish

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1CFCAL

In-Floor Delivery Systems, SystemOne Universal Cover Carpet Flange Assembly, Aluminum Powder Paint Finish

  • Durable Powder Coat Finish
  • Cast Aluminum Construction
  • Dual Hinged Doors Open 180 Degrees
  • ADA Compliant
  • Scrubwater Compliant

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

General

Application

Application - For Use On

Carpet

Catalog Number

S1CFCAL

Color

Aluminum

Construction

Cover Shape

Round

EU RoHS Indicator

No

Finish Type

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Number Of Outlets

No Devices

Specifications

  • Cover Format - Carpet
  • Finish - Aluminum
  • For Use With - SystemOne Components
  • Product Type - SystemOne Universal Covers
  • Unit Package - Single

Style

Cover Flanges

Type

UPC

783585371054

Dimensions

Width

8 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • UL514

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

No Devices

Logistics

Carton Quantity

10