


Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1TFCAL
Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish
Application
Application - For Use On
Tile
Catalog Number
S1TFCAL
Color
Aluminum
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Finish Type
Aluminum
Item Type
Flush Cover/Tile Flange
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
Number Of Outlets
No Devices
Product Family
SystemOne
Specifications
Style
Cover Flanges
Type
Type of Use
Tile, Flush
Typical Application
Tile, Flush
UPC
783585371108
Weight
0.55 lb
Width
5.62 in
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
No Devices
Carton Quantity
5
Pallet Quantity
570