HUBBELL CANADA
SystemOne Universal Cover Tile Flange Assembly, Gray Powder Paint Finish
Image of S1TFCGY SystemOne Universal Cover Tile Flange Assembly, Gray Powder Paint Finish

SystemOne Universal Cover Tile Flange Assembly, Gray Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1TFCGY

In-Floor Delivery Systems, SystemOne Universal Cover Tile Flange Assembly, Gray Powder Paint Finish

  • Durable Powder Coat Finish
  • Cast Aluminum Construction
  • Dual Hinged Doors Open 180 Degrees
  • ADA Compliant
  • Scrubwater Compliant

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

General

Application

Application - For Use On

Tile

Catalog Number

S1TFCGY

Color

Gray

Construction

Cover Shape

Round

EU RoHS Indicator

No

Finish Type

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Number Of Outlets

No Devices

Specifications

  • Cover Format - Tile
  • Finish - Carton of 1
  • For Use With - SystemOne Components
  • Product Type - SystemOne Universal Covers
  • Unit Package - Single

Style

Cover Flanges

Type

Type of Use

Tile, Flush

Typical Application

Tile, Flush

UPC

783585371122

Dimensions

Width

5.62 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

No Devices

Logistics

Carton Quantity

5

Pallet Quantity

660