HUBBELL CANADA
Image of T1010 T1010, Uninsulated Ring Terminal For 12 - 10 AWG

T1010, Uninsulated Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: T1010

Copper Compression Terminal, Ring Tongue, 12-10 AWG, #8-#10 Stud, Long Barrel, Tin Plated.

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1010

Color

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Standard

Listings

UL, CSA

Material

Carbon Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810722084

UPC 14 Digit GTIN

00781810722084

Dimensions

Depth

15 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Diameter Max Size inch

0.12 in

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.2 in

Dimension - L Length Overall mm

21

Dimension - Length Overall inch

0.82

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.29 in

Height

11 in

Width

13 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999