HUBBELL CANADA
Image of T1014 T1014, Uninsulated Ring Terminal For 12 - 10 AWG

T1014, Uninsulated Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: T1014

Uninsulated Ring Terminal For 12 - 10 AWG.

T1014.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1014

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810722121

UPC 14 Digit GTIN

00781810722121

Dimensions

Cable Insulation Diameter Maximum

0.12 in

Dimension - B Length fraction

17/50 in

Dimension - Bolt Size fraction

1/4

Dimension - Diameter Max Size inch

0.12 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Pad Width inch

0.46 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.39 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999