HUBBELL CANADA
TF

T1014F, Uninsulated Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: T1014F

Uninsulated Fork Terminal For 12 - 10 AWG.

T1014F.

  • Type T-F uninsulated fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork style permits rapid installation of the terminal under screw head without completely removing screw
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1014F

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Tongue Type

Fork

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

T-F

UPC

781810722145

UPC 14 Digit GTIN

00781810722145

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.39 in

Conductor Related

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Pallet Quantity

99999