HUBBELL CANADA
Image of T1410 T1410, Uninsulated Ring Terminal For 16 - 14 AWG

T1410, Uninsulated Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: T1410

Uninsulated Ring Terminal For 16 - 14 AWG.

T1410.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1410

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810722442

UPC 14 Digit GTIN

00781810722442

Dimensions

Cable Insulation Diameter Maximum

0.08 in

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Diameter Max Size inch

0.08 in

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.77 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

9/32

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.33 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

20 ;18 AWG;17 AWG;16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

20 -14 AWG

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999