HUBBELL CANADA
Image of T188 T188, Uninsulated Ring Terminal For 22 - 18 AWG

T188, Uninsulated Ring Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: T188

Uninsulated Ring Terminal For 22 - 18 AWG.

T188.

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T188

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810723081

UPC 14 Digit GTIN

00781810723081

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - Diameter Max Size inch

0.06 in

Dimension - Hole Size fraction

1/6

Dimension - Hole Size inch

0.17 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.35 in

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999