HUBBELL CANADA
Image of T3015K0023BS T3015K0023BS

T3015K0023BS

Brand: Acme Electric

Catalog ID: T3015K0023BS

General

Catalog Number

T3015K0023BS

Construction

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Secondary Voltage

240D 120 V

UPC

047503093818

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

300 lb

Width

24.39 in

Electrical Ratings

Efficiency

97.89%

Frequency Rating

60 Hz

kVA

15

Primary Voltage

480D V

Secondary Voltage

240D 120 V

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1