HUBBELL CANADA
Image of T3030K0013BCS T3030K0013BCS

T3030K0013BCS

Brand: Acme Electric

Catalog ID: T3030K0013BCS

General

Catalog Number

T3030K0013BCS

Construction

Electrostatic Shield

Shielded

kVA

30

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Secondary Voltage

208Y/120 V

UPC

047503093887

Winding Material

CU

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

365 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.23%

Frequency Rating

60 Hz

kVA

30

Primary Voltage

480D V

Secondary Voltage

208Y/120 V

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded