HUBBELL CANADA
Image of T3075K0013BCS T3075K0013BCS

T3075K0013BCS

Brand: Acme Electric

Catalog ID: T3075K0013BCS

General

Catalog Number

T3075K0013BCS

Construction

Electrostatic Shield

Shielded

kVA

75

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Secondary Voltage

208Y/120 V

UPC

047503094105

Winding Material

CU

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

600 lb

Width

28.15 in

Electrical Ratings

Efficiency

98.60%

Frequency Rating

60 Hz

kVA

75

Primary Voltage

480D V

Secondary Voltage

208Y/120 V

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1