HUBBELL CANADA
Image of T3112K0074BS T3112K0074BS

T3112K0074BS

Brand: Acme Electric

Catalog ID: T3112K0074BS

General

Catalog Number

T3112K0074BS

Construction

Electrostatic Shield

Shielded

kVA

112.5

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Secondary Voltage

480Y/277 V

UPC

047503094327

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

938 lb

Width

31.9 in

Electrical Ratings

Efficiency

98.74%

Frequency Rating

60 Hz

kVA

112.5

Primary Voltage

240D V

Secondary Voltage

480Y/277 V

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded