HUBBELL CANADA
Image of T3150K0053BS T3150K0053BS

T3150K0053BS

Brand: Acme Electric

Catalog ID: T3150K0053BS

General

Catalog Number

T3150K0053BS

Construction

Electrostatic Shield

Shielded

kVA

150

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Secondary Voltage

480Y/277 V

UPC

047503094570

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1188 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.83%

Frequency Rating

60 Hz

kVA

150

Primary Voltage

480D V

Secondary Voltage

480Y/277 V

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded