HUBBELL CANADA
Image of T3750K0013BS T3750K0013BS

T3750K0013BS

Brand: Acme Electric

Catalog ID: T3750K0013BS

General

Catalog Number

T3750K0013BS

Construction

Electrostatic Shield

Shielded

kVA

750

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Secondary Voltage

208Y/120 V

UPC

047503094358

Winding Material

AL

Dimensions

Dimensions

41.5 in x 54 in x 62.8 in

Height

62.8 in

Length

41.5 in

Weight

4500 lb

Width

54 in

Electrical Ratings

Efficiency

99.23%

Frequency Rating

60 Hz

kVA

750

Primary Voltage

480D V

Secondary Voltage

208Y/120 V

Certifications And Compliance

Nema Rating

NEMA 3R

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded