HUBBELL CANADA
Image of T37CG T37CG

T37CG

Brand: Killark

Catalog ID: T37CG

Duraloy 7 Series - Iron Conduit Body with Cover And Gasket - T Type- Hub Size 1" - Volume 11.5 cu in

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal. High-quality sealing hardware 316 stainless steel cover screws and washers with neopre

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

T37CG

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

T

Material

Iron

Type

Conduit Body With Cover & Gasket

UPC

783936048253

Dimensions

Dimensions

8 in x 4 in x 3 in

Gross Weight with Packaging

2.67

Height

3 in

Hub Size

1"

Length

8 in

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

T

Logistics

Carton Quantity

2