HUBBELL CANADA
Image of TA47SA TA47SA - 1-1/4" TA Hub, Aluminum Form 7 Conduit Body

TA47SA - 1-1/4" TA Hub, Aluminum Form 7 Conduit Body

Brand: Killark

Catalog ID: TA47SA

1-1/4" TA Hub, Aluminum Form 7 Conduit Body

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

TA47SA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

TA

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

UPC

783936080673

Dimensions

Dimensions

8 in x 4 in x 4 in

Gross Weight with Packaging

1.2

Height

4 in

Hub Size

1-1/4"

Length

8 in

Width

4 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

TA