HUBBELL CANADA
Image of TAF-125 TAF-125 - 1-1/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement for EMT Conduit

TAF-125 - 1-1/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement for EMT Conduit

Brand: Killark

Catalog ID: TAF-125

1-1/4" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement for EMT Conduit

  • TAF series conduit body, casted from durable and natural corrosive resistant ZA12 alloy
  • Includes type "A" Phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to maintain a strong seal
  • Tinned braided copper ring
  • Includes 8” steel conduit nipple
  • Two steel EMT conduit connectors
  • Concretetight

TAF Expansion Series compensates for linear movement between two conduit joints in runs of EMT (electrical magnetic tubing) conduit. This series provides maximum 4” conduit movement (2” in either direction). Aids in preventing damaged conduit runs caused by temperature fluctuations and structural variations by assisting in movement

General

Catalog Number

TAF-125

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Zinc Alloy, ZA12

Series

TAF

Type

UPC

783936155883

Dimensions

Hub Size

1-1/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer