HUBBELL CANADA
Image of TB080150 TB080150
Discontinued

TB080150

Brand: Acme Electric

Catalog ID: TB080150

Collection name: Legacy ICTs

Legacy Industrial Control Transformer - Open Core & Coil, 208/277 - 12V, 150VA

  • Series parallel connecting links save time and costs
  • Mounting plate adapts to various mounting dimensions
  • Molded terminal blocks allow easy ring terminal installation
  • Optional Secondary Fuse Kits available

General

Catalog Number

TB080150

Fuse Holder

PL112701

Material Type

ZFIN

Max Temperature Rise

80 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Secondary Voltage

12 V

UL Insulation Class

130°C

UPC

047503094938

Winding Material

CU

Dimensions

Dimensions

4.78 in x 3.75 in x 3.4 in

Height

3.4 in

Length

4.78 in

Weight

6 lb

Width

3.75 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

208/277 V

Secondary Voltage

12 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Insulation Class

130°C

UL Standard

UL 506

Operational

Max Temperature Rise

80 Degrees Celsius

Logistics

Carton Quantity

1