HUBBELL CANADA
Image of TB58 TB58 - 1-1/2" TB Hub, Iron Form 8 Conduit Body,

TB58 - 1-1/2" TB Hub, Iron Form 8 Conduit Body,

Brand: Killark

Catalog ID: TB58

1-1/2" TB Hub, Iron Form 8 Conduit Body,

  • Completely interchangeable with competative bodies, gaskets, and covers.
  • Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing.
  • Raintight when used with gasketed covers.
  • Stainless steel screws on stamped and cast covers.
  • Smooth integral wire bushings.

Form 8 conduit bodies provide larger room for heavier conductors for easier installation and allows for larger bend radius. This series is available in iron with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

TB58

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

TB

Material

Iron

Series

Duraloy 8

Type

UPC

783936481432

Dimensions

Dimensions

13.25 in x 6.25 in x 3.375 in

Gross Weight with Packaging

5.4

Height

3.375 in

Hub Size

1-1/2"

Length

13.25 in

Width

6.25 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

TB