
Brand: Connector Manufacturing (CMC)
Catalog ID: TC-2
TC-2 OEM Accessories Cover Plastic.
Catalog Number
TC-2
Material
Aluminum
UPC
192663079216
Dimensions
2.25 in x 1.37 in x 1.11 in
Height
1.11 in
Length
2.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0.026 lb
Package Width
0 in
Width
1.37 in