HUBBELL CANADA
Image of HBL182S100LED Temporary Lighting Products, 100' 18/2STW Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

Temporary Lighting Products, 100' 18/2STW Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL182S100LED

Temporary Lighting Products, 100' 18/2STW Straight Blade, With 10) 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

  • 90 LEDs for maximum illumination
  • 10 fixtures spaced 10 feet apart for optimum light distribution
  • Outdoor approved for wet locations

General

Catalog Number

HBL182S100LED

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Light Type - LED
  • Plug Type - NEMA 5-15P

Type

90 Leds Per Fixture, Light String With Magnetic Base Included

UPC

783585528304

Electrical Ratings

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Logistics

Carton Quantity

1