HUBBELL CANADA
Image of HBLWL25LED Temporary Lighting Products, LED Work Light with End Light, 25', 18/2 SJTOW Cord

Temporary Lighting Products, LED Work Light with End Light, 25', 18/2 SJTOW Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWL25LED

Temporary Lighting Products, LED Work Light with End Light, 25', 18/2 SJTOW Cord

  • Two 4-watt high output LEDs provide a nice even light
  • Covered on/off switch in handle controls side and end LEDs
  • Polycarbonate outer tube is extremely durable

General

Catalog Number

HBLWL25LED

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Hook Material - Steel
  • Included - 1 Attached hanging hook
  • Length - 10.25
  • Light Type - LED
  • Outer Tube Material - Polycarbonate
  • Plug Type - NEMA 5-15P
  • Width - 1.75

Type

LED Maintenance Worklights

UPC

783585467429

Electrical Ratings

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL