HUBBELL CANADA
Temporary Lighting Products, Replacement Rough Service Fluorescent Bulb for 13W Style Lamps
Image of HBLREPPFB Temporary Lighting Products, Replacement Rough Service Fluorescent Bulb for 13W Style Lamps
Image of HBLREPPFB Temporary Lighting Products, Replacement Rough Service Fluorescent Bulb for 13W Style Lamps
Discontinued

Temporary Lighting Products, Replacement Rough Service Fluorescent Bulb for 13W Style Lamps

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLREPPFB

Temporary Lighting Products, Replacement Rough Service Fluorescent Bulb for 13W Style Lamps

  • 900 lumen output is equal to 60-75 watt light bulb
  • 10 times more impact resistant than standard 13w lamps
  • 5000K color light is a bright white making it easier to see

General

Catalog Number

HBLREPPFB

Product Family

Portable work Light

Type

Replacement Item

UPC

783585467474

Dimensions

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL