HUBBELL CANADA
Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 50'
Image of SCC50 Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 50'
Image of SCC50 Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 50'
Discontinued

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 50'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCC50

Temporary Power Spider II Portable Power, Cord Set, 60A 3-Phase Wye 120/208V AC, 50'

  • Spider II Portable Power
  • Cable Sets and Receptacles
  • Cord Set
  • 60A 3-Phase Wye 120/208V AC

Standard Product

General

Application

Power Cables

Catalog Number

SCC50

Color

Environmental Conditions

Indoor and Outdoor

Item Type

Factory Terminated Devices

Jacket

PVC

Material

Copper

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Cord Sets

Type

Cable Set

UPC

783585075631

Dimensions

Weight

76.85 lb

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Wattage

15000 W

Conductor Related

Cord Length

600 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

UL 1640 cUL and CSA, UL 943