HUBBELL CANADA
Temporary Power Products, Spider II Portable Power, Work Lights, Work Light and Cord, 15A 125V, Yellow, Straight Blade, 25'
Image of TW25F1 Temporary Power Products, Spider II Portable Power, Work Lights, Work Light and Cord, 15A 125V, Yellow, Straight Blade, 25'
Image of TW25F1 Temporary Power Products, Spider II Portable Power, Work Lights, Work Light and Cord, 15A 125V, Yellow, Straight Blade, 25'
play
Temporary Industrial Lighting
Discontinued

Temporary Power Products, Spider II Portable Power, Work Lights, Work Light and Cord, 15A 125V, Yellow, Straight Blade, 25'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TW25F1

Temporary Power Products, Spider II Portable Power, Work Lights, Work Light and Cord, 15A 125V, Yellow, Straight Blade, 25'

  • Clear lenses at end gets light into tight spaces
  • Bumpers and soft handle provide impact protection
  • Tough polycarbonate outer tube and end lenses

General

Catalog Number

TW25F1

Performance

  • Electrical - Lumen Output - 825
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJTOW

Product Family

Portable work Light

Specifications

  • Included - Steel Hook
  • Light Type - Fluorescent
  • Outer Tube Material - Polycarbonate
  • Plug Type - NEMA 5-15P

Type

Fluorescent Maintenance Worklights

UPC

783585494500

Dimensions

Weight

3.3 lb

Electrical Ratings

Voltage Rating Description

125 VAC

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lumen Output - 825
  • Electrical - Rating - 15A 125V
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJTOW

Logistics

Carton Quantity

12