HUBBELL CANADA
Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'
Image of TW25F2 Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'
Image of TW25F2 Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'
play
Temporary Industrial Lighting
Discontinued

Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TW25F2

Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'

  • Inline straight blade NEMA 5-15R tool tap keeps power away from users hands
  • Bumpers and soft handle provide impact protection
  • Tough polycarbonate outer tube and end lenses

General

Catalog Number

TW25F2

EU RoHS Indicator

Performance

  • Electrical - Lumen Output - 825
  • Electrical - Rating - 20A 125V
  • Electrical - Tool Tap Capacity - 12 Amps
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJTOW

Product Family

Portable work Light

Specifications

  • Included - Steel Hook
  • Light Type - Fluorescent
  • Outer Tube Material - Polycarbonate
  • Plug Type - Twist-Lock® L5-20P

Type

UPC

783585494524

Dimensions

Weight

3.3 lb

Electrical Ratings

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Lumen Output - 825
  • Electrical - Rating - 20A 125V
  • Electrical - Tool Tap Capacity - 12 Amps
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJTOW

Logistics

Carton Quantity

12