HUBBELL CANADA
Image of SCB100 Temporary Power Products, Spider IIPortable Power, Cable Sets and Receptacles, Input/Output Cable, 50A125/250V, 100' Length

Temporary Power Products, Spider IIPortable Power, Cable Sets and Receptacles, Input/Output Cable, 50A125/250V, 100' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCB100

Temporary Power Products, Spider IIPortable Power, Cable Sets and Receptacles, Input/Output Cable, 50A125/250V, 100' Length

  • Spider IIPortable Power
  • Cable Sets and Receptacles
  • Input/Output Cable
  • 50A125/250V

General

Catalog Number

SCB100

Color

Black

EU RoHS Indicator

Contact Manufacturer

Style

Cord Sets

Type

Cable Set

UPC

783585185569

Electrical Ratings

Amperage Rating

50 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer