HUBBELL CANADA
Image of THI050 Threaded Hub Zinc 0.50 In., THI050

Threaded Hub Zinc 0.50 In., THI050

Brand: TradeSelect

Catalog ID: THI050

THREADED HUB ZINC 0.50IN

Trade size: 1/2" (16), Case Quantity: 25

General

Application

Designed to connect and bond conduit to a threadless opening in a box or enclosure

Catalog Number

THI050

Material

Zinc

Type

Insulated Threaded Hub

UPC

626463033470

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25

Pallet Quantity

7350