HUBBELL CANADA
Image of THI125 Threaded Hub Zinc 1.25 In., THI125

Threaded Hub Zinc 1.25 In., THI125

Brand: TradeSelect

Catalog ID: THI125

THREADED HUB ZINC 1.25IN

Trade size: 1-1/4" (35), Case Quantity: 10

General

Application

Designed to connect and bond conduit to a threadless opening in a box or enclosure

Catalog Number

THI125

Material

Zinc

Type

Insulated Threaded Hub

UPC

626463033500

Certifications And Compliance

Certified Listed

CSA, UL LISTED