HUBBELL CANADA
Image of THI150 Threaded Hub Zinc 1.50 In., THI150

Threaded Hub Zinc 1.50 In., THI150

Brand: TradeSelect

Catalog ID: THI150

THREADED HUB ZINC 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 10

General

Application

Designed to connect and bond conduit to a threadless opening in a box or enclosure

Catalog Number

THI150

Material

Zinc

Type

Insulated Threaded Hub

UPC

626463033517

Certifications And Compliance

Certified Listed

CSA, UL LISTED