HUBBELL CANADA
Image of THI250 Threaded Hub Zinc 2.50 In., THI250

Threaded Hub Zinc 2.50 In., THI250

Brand: TradeSelect

Catalog ID: THI250

THREADED HUB ZINC 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 5

General

Application

Designed to connect and bond conduit to a threadless opening in a box or enclosure

Catalog Number

THI250

Material

Zinc

Type

Insulated Threaded Hub

UPC

626463033531

Certifications And Compliance

Certified Listed

CSA, UL LISTED