HUBBELL CANADA
Image of THI300 Threaded Hub Zinc 3.00 In., THI300

Threaded Hub Zinc 3.00 In., THI300

Brand: TradeSelect

Catalog ID: THI300

THREADED HUB ZINC 3.00IN

Trade size: 3" (78), Case Quantity: 2

General

Application

Designed to connect and bond conduit to a threadless opening in a box or enclosure

Catalog Number

THI300

Material

Zinc

Type

Insulated Threaded Hub

UPC

626463033548

Certifications And Compliance

Certified Listed

CSA, UL LISTED