HUBBELL CANADA
Image of TMH261 TMH261, Hardware Kit

TMH261, Hardware Kit

Brand: Burndy

Catalog ID: TMH261

STAINLESS STEELHARDWARE KITS.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH261

Installation Torque Recommended in-lb

240 LBS/in

Material

STAINLESS STEEL

Trade Name

DURIUM™

UPC

781810012079

UPC 14 Digit GTIN

00781810012079

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

5568