HUBBELL CANADA
Image of TMH266 TMH266, Tongue Mounting Hardware Kit

TMH266, Tongue Mounting Hardware Kit

Brand: Burndy

Catalog ID: TMH266

Silicon Bronze Hardware Kit, Installation Torque: 240 IN-LB, Working Range: 0 - 0.19 IN.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Application

A general purpose Fastening Hardware Kit providing long lasting corrosion resistance

Catalog Number

TMH266

EU RoHS Indicator

Contact Manufacturer

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Sub Brand

HARDWARE KIT, DURIUM

Trade Name

DURIUM™

Type

TMH

UPC

781810012017

UPC 14 Digit GTIN

00781810012017

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

5568