HUBBELL CANADA
Image of TMH268SS TMH268SS, Stainless Steel Hardware Kit

TMH268SS, Stainless Steel Hardware Kit

Brand: Burndy

Catalog ID: TMH268SS

Hardware Kit, Installation Torque: 240 IN-LB, Working Range: 0.44 - 0.69 IN.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Application

A general purpose Fastening Hardware Kit providing long lasting corrosion resistance

Catalog Number

TMH268SS

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

STAINLESS STEEL

Sub Brand

HARDWARE KITS

Type

TMHSS

UPC

781810271414

UPC 14 Digit GTIN

00781810271414

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8 - 16

Dimension - Threads per inch

16

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

5568