HUBBELL CANADA
Image of TN1010BF TN1010BF, Nylon Block Fork Terminal For 12 - 10 AWG

TN1010BF, Nylon Block Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TN1010BF

Nylon Block Fork Terminal For 12 - 10 AWG.

TN1010BF.

Permits rapid and easy installation of the terminal under the screw head without complete removal of the screw

General

Application

Power Connector

Catalog Number

TN1010BF

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

Fork Tongue

UPC

781810524091

UPC 14 Digit GTIN

00781810524091

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

3/8 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.29 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100