HUBBELL CANADA
TN-YAES-Yellow_Photo_CYMK

TN106, Nylon Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TN106

Nylon Ring Terminal For 12 - 10 AWG.

TN106.

  • Integral one-piece copper barrel/insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Pure electrolytic copper provides maximum conductivity, low resistance and ductility for excellend crimp forming properties
  • Brazed seam provides a strong barrel design, minimized possible splitting and eliminates folding
  • Deep inner barel serrations and smooth funnel entry provide excellent conductivity and pullout strength values with easy wire insertion
  • Color-coded and clearly marked for quick easy wire size identification

General

Application

For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications

Catalog Number

TN106

Color Code

Yellow

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Ring Tongue

UPC

781810734049

UPC 14 Digit GTIN

00781810734049

Dimensions

Cable Insulation Diameter Maximum

0.21 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - Pad Width inch

0.37 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.26 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Range

#12 AWG to #10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999